alert

This product will be discontinued on: March 27, 2020

Replaced By:
BSAMNT-SBS-1-2
Side-By-Side Mounting Kit to mount two antennas on a pipe with 2.375 - 4.5 inch (60 – 115 mm) diameter
For other alternatives, please contact us for more information.

LNXX-MNT-M

Side-By-Side Mounting Kit for 2.4 - 4.5 inch (60 – 115 mm) OD round members. The kit is used with the LNXX-MNT and is the middle mounting bracket when the antennas have three mounting points.

  • For LNX 65° models that are 8 feet, the LNXX-MNT-M is used for a center mount along with the LNXX-MNT
General Specifications  
Application   Outdoor
Includes   Brackets   |   Hardware
Package Quantity   1
   
Mechanical Specifications  
Color   Silver
Material Type   Galvanized steel
   
Dimensions  
Compatible Diameter, maximum   115.0 mm   |   4.5 in
Compatible Diameter, minimum   60.0 mm   |   2.4 in
Net Weight   7.3 kg   |   16.0 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-MH
Middle Downtilt Mounting Kit for Long Antennas for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor bracket set.
Add Cancel