FA-104212-SIH

HELIAX® FiberFeed® Hanger Kit, 4 holes x 10.0 mm (FJ-2SM-series cables) and 2 holes x 21.0 mm (PWRT-608-S cables) grommet, 1 x 252118 Snap-in hanger (designed to organize multiple cables, not intended to support the weight of the cable for long vertical runs up a tower)

Product Classification  
Brand   FiberFeed®   |   HELIAX®
Product Type   Hanger kit
   
Dimensions  
Nominal Size   2-1/4 in
Height   58.00 mm   |   2.28 in
Width   63.50 mm   |   2.50 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Hanger kits
Cables per Hanger   6
Color   Black   |   Silver
Material Type   Stainless steel
Package Quantity   10
   
Mechanical Specifications  
Corrosion Resistance, minimum with no degredation   ≥500 hours in salt spray chamber
Mounting   3/8 in (M10) drilled cable ladder
Vibration Survival   ≥4 hours at resonant frequency
   
Packed Dimensions  
Height   26.0 cm   |   10.2 in
Length   9.0 cm   |   3.5 in
Shipping Weight   0.53 kg   |   1.16 lb
Width   9.0 cm   |   3.5 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel