MC-MNT-TOP

Small Cell mounting kit with shroud. Capability of mounting round antenna types on top of a pole. For installations of 12 inch canister small cell antennas on top of poles with diameter from 86 to 168 mm (3.4” to 6.6”)

General Specifications  
Application   Outdoor
Includes   Brackets   |   Hardware
Package Quantity   1
   
Mechanical Specifications  
Color   Silver
Material Type   Galvanized steel
   
Dimensions  
Compatible Diameter, maximum   167.6 mm   |   6.6 in
Compatible Diameter, minimum   86.4 mm   |   3.4 in
Net Weight   7.0 kg   |   15.4 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel