MC-MNT-3XV-SIDE

Small Cell mounting kit with shroud. Capability of mounting round antenna types on the side of a pole or building.

General Specifications  
Application   Outdoor
Includes   Brackets   |   Hardware
Package Quantity   1
   
Mechanical Specifications  
Color   Silver
Material Type   Galvanized steel
   
Dimensions  
Compatible Diameter, maximum   96.5 mm   |   3.8 in
Compatible Diameter, minimum   48.3 mm   |   1.9 in
Net Weight   15.7 kg   |   34.6 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel