Product Classification  
Product Type   Equipment platform system
   
Dimensions  
Length   1828.8 mm   |   72.0 in
Width   3048.0 mm   |   120.0 in
Height   152.4 mm   |   6.0 in
Weight   385.6 kg   |   850.1 lb
   
Environmental Specifications  
Load Capacity   Up to 5,500 lb (2495 kg) loading
   
General Specifications  
Includes   Frame   |   Grating   |   Hardware
Legs, quantity   0
Material Type   Hot dip galvanized steel