Product Classification  
Product Type   Hoisting grip
   
Dimensions  
Nominal Size   7/8 in
Grip Length, minimum   431.80 mm   |   17.00 in
Leader Length, minimum   330.20 mm   |   13.00 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
General Specifications  
Hoisting Grip Type   Lace-up hoisting grip
Attachment Spacing Intervals   61 m   |   200 ft
Material Type   Stainless steel
Ordering Note   CommScope® non-standard product
Package Quantity   1
Support Clamp   Not included
Tool Type   Hoisting grip
   
Mechanical Specifications  
Pull Load Capacity   500 lb
   
Packed Dimensions  
Height   3.8 cm   |   1.5 in
Length   22.2 cm   |   8.7 in
Width   21.8 cm   |   8.6 in
Shipping Weight   0.22 kg   |   0.49 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel