Product Classification  
Product Type   Chimney mount
   
Dimensions  
Height   254.0 mm   |   10.0 in
Length   203.2 mm   |   8.0 in
Pipe Outer Diameter   114.3 mm   |   4 1/2 in
Width   203.2 mm   |   8.0 in
Weight   12.2 kg   |   26.9 lb
   
Environmental Specifications  
Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method   TIA/EIA-222
   
General Specifications  
Mounting   Round chimney mounts
Includes   Brackets   |   Hardware
Material Type   Hot dip galvanized steel