Product Classification  
Product Type   Support bracket
   
Dimensions  
Height   4.0 m   |   13.1 ft
Length   127.0 mm   |   5.0 in
Pipe Outer Diameter   88.9 mm   |   3 1/2 in
Weight   1.4 kg   |   3.1 lb
   
General Specifications  
Application   Cluster support
Cable Runs, quantity   5
Includes   Hardware   |   Support brackets
Material Type   Hot dip galvanized steel
Mounting   Pipe, 88.9 mm (3-1/2 in) OD
Package Quantity   1
Add Cancel