Product Classification  
Product Type   Mounting hardware
   
Dimensions  
Height   101.6 mm   |   4.0 in
Length   203.2 mm   |   8.0 in
Pipe Outer Diameter   33.0 mm   |   1.3 in
Weight   7.3 kg   |   16.1 lb
   
General Specifications  
Includes   Clamp halves   |   Hardware   |   Pipe
Material Type   Hot dip galvanized steel
Mounting   Pipe, 38.1–114.3 mm (1-1/2 in to 4-1/2 in) OD   |   Walls, 38.1–114.3 mm (1-1/2 in to 4-1/2 in) OD
Package Quantity   1
Pipe Length   914.4 mm   |   36.0 in
Pipe, quantity   1
Add Cancel