Product Classification  
Product Type   Ice canopies and shields
   
Dimensions  
Height   254.0 mm   |   10.0 in
Length   1219.2 mm   |   48.0 in
Weight   57.1 kg   |   125.9 lb
Width   1676.4 mm   |   66.0 in
   
General Specifications  
Includes   Brackets   |   Hardware   |   Saddle mount
Material Type   Hot dip galvanized steel
Mounting   Angle 60°, 203.2 mm (8 in)   |   Angle 90°, 152.4 mm (6 in)   |   Straight or tapered legs up to 203.2 mm (8 in) OD
Package Quantity   1

Product Information

Environment Health and Safety

Assembly Drawing

Add Cancel