Product Classification  
Product Type   Microwave strut support
   
Dimensions  
Length   1676.4 mm   |   66.0 in
Width   152.4 mm   |   6.0 in
Height   152.4 mm   |   6.0 in
Mounting Diameter, maximum   88.9 mm   |   3 1/2 in
Mounting Diameter, minimum   38.1 mm   |   1 1/2 in
Weight   20.4 kg   |   45.0 lb
   
General Specifications  
Includes   Angle   |   Attachment hardware   |   Clamps
Material Type   Hot dip galvanized steel
Mounting   Straight legs up to 88.9 mm (3-1/2 in) OD
Package Quantity   1
Tower Taper   Non-tapered   |   Tapered

Product Information

Environment Health and Safety

Assembly Drawing

Add Cancel