WB-K0510-B

Saftey Grated Waveguide Bridge Kit, 4-3/4 in x 10 ft, with two 13 ft 4 in direct bural posts

Product Classification  
Product Type   Waveguide bridge kit
   
Dimensions  
Height   4064.0 mm   |   160.0 in
Length   3.0 m   |   10.0 ft
Weight   114.6 kg   |   252.6 lb
   
General Specifications  
Application   Direct burial
Cable Runs, quantity   6
Includes   Caps   |   Channel   |   Hardware   |   Posts   |   Support brackets   |   Trapeze
Material Type   Hot dip galvanized steel
Package Quantity   1
Pipe Length   4.1 m   |   13.3 ft
Pipe, quantity   2

Product Information

Environment Health and Safety

Assembly Drawing

Add Cancel