Product Classification  
Product Type   Support bracket
   
Dimensions  
Height   101.6 mm   |   4.0 in
Length   127.0 mm   |   5.0 in
Pipe Outer Diameter   88.9 mm   |   3 1/2 in
Weight   3.7 kg   |   8.2 lb
   
General Specifications  
Application   Waveguide bridge kit, 5 in
Includes   Brackets   |   Hardware
Material Type   Hot dip galvanized steel
Mounting   Pipe, 88.9 mm (3-1/2 in) OD
Package Quantity   1
Add Cancel