SHK-78-1-P

Single Hanger Kit for 7/8 in coaxial cable, single stack; includes hardware and angle adapter

Product Classification  
Brand   ValuSite™
Product Type   Hanger kit
   
Dimensions  
Nominal Size   7/8 in
Compatible Diameter, maximum   28.194 mm   |   1.110 in
Compatible Diameter, minimum   26.670 mm   |   1.050 in
Height   50.80 mm   |   2.00 in
Length   60.09 mm   |   2.37 in
Width   26.21 mm   |   1.03 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Composite clamp
Cables per Hanger   1
Color   Black
Includes   Angle adapter   |   Hardware
Material Type   Engineered plastic   |   Stainless steel
Maximum Stack Height 1
Ordering Note   CommScope® standard product in Asia Pacific
Package Quantity   1
   
Mechanical Specifications  
Corrosion Resistance, minimum with no degredation   ≥500 hours in salt spray chamber
Mounting   M8 hardware
UV Resistance, minimum with no degradation   ≥100 hours exposure in accelerated UV life chamber
Vibration Survival   ≥4 hours at resonant frequency
Environmental Strength Capability   Double cable weight
   
Packed Dimensions  
Height   15.0 cm   |   5.9 in
Length   3.0 cm   |   1.2 in
Shipping Weight   0.45 kg   |   1.00 lb
Width   15.0 cm   |   5.9 in
Add Cancel