SHK-158-3-P

Single Hanger Kit for 1-5/8 in coaxial cable, triple stack; includes hardware and angle adapter

Product Classification  
Brand   ValuSite™
Product Type   Hanger kit
   
Dimensions  
Nominal Size   1-5/8 in
Compatible Diameter, maximum   50.800 mm   |   2.000 in
Compatible Diameter, minimum   49.022 mm   |   1.930 in
Height   236.76 mm   |   9.32 in
Length   90.46 mm   |   3.56 in
Width   25.92 mm   |   1.02 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Composite clamp
Cables per Hanger   3
Color   Black
Includes   Angle adapter   |   Hardware
Material Type   Engineered plastic   |   Stainless steel
Maximum Stack Height 3
Ordering Note   CommScope® non-standard product
Package Quantity   1
   
Mechanical Specifications  
Corrosion Resistance, minimum with no degredation   ≥500 hours in salt spray chamber
Mounting   M8 hardware
UV Resistance, minimum with no degradation   ≥100 hours exposure in accelerated UV life chamber
Vibration Survival   ≥4 hours at resonant frequency
Environmental Strength Capability   Double cable weight
   
Packed Dimensions  
Height   38.1 cm   |   15.0 in
Length   7.6 cm   |   3.0 in
Shipping Weight   0.57 kg   |   1.25 lb
Width   38.1 cm   |   15.0 in
Add Cancel