alert
Obsolete
Replaced By:
EQ-P0808-B
E2O® Equipment Platform, 8 ft x 8 ft, base only
For other alternatives, please contact us for more information.

LD-EP0808

Light Duty Equipment Platform, 8 ft x 8 ft, with nine light duty legs

Product Classification  
Product Type   Equipment platform system
   
Dimensions  
Length   2438.4 mm   |   96.0 in
Width   2438.4 mm   |   96.0 in
Height   508.0 mm   |   20.0 in
Weight   283.5 kg   |   625.0 lb
   
General Specifications  
Includes   Frame   |   Grating   |   Hardware   |   Legs
Legs, quantity   9
Material Type   Hot dip galvanized steel
Note   Contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative   |   Equipment platforms in additional sizes available.