Product Classification  
Product Type   Co-location dual pipe mount kit
   
Dimensions  
Face Width   1.4 m   |   4.8 ft
Pipe Outer Diameter   60.3 mm   |   2.4 in
Height   3200.4 mm   |   126.0 in
Length   355.6 mm   |   14.0 in
Weight   79.4 kg   |   175.0 lb
Width   1447.8 mm   |   57.0 in
   
Environmental Specifications  
Man Rating 250 lb vertical man load at 15 mph (BWS)
Wind Rating 120 mph (BWS) at 150 ft AGL   |   140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC
Wind Rating Criteria   Four 72 in x 8 in panel antennas per sector
Wind Rating Test Method   TIA/EIA-222-G
   
General Specifications  
Pipe Length   3200.4 mm   |   126.0 in
Pipe, quantity   2
Includes   Dual pipe frames   |   Pipe mounts
Material Type   Hot dip galvanized steel
Package Quantity   1
Sectors, quantity   1
Stand-off Distance   355.6 mm   |   14.0 in
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
Assembly Drawing

Add Cancel