MC-DPM2-B

Monopole Co-location Dual Pipe Mount Base Kit, 4 ft 9 in face, pipe ordered separately

Product Classification  
Product Type   Co-location dual pipe mount kit
   
Dimensions  
Face Width   1.4 m   |   4.8 ft
Pipe Outer Diameter   60.3 mm   |   2 3/8 in
Height   254.0 mm   |   10.0 in
Length   355.6 mm   |   14.0 in
Weight   45.4 kg   |   100.1 lb
Width   1447.8 mm   |   57.0 in
   
Environmental Specifications  
Man Rating 250 lb vertical man load at 15 mph (BWS)
Wind Rating 120 mph (BWS) at 150 ft AGL   |   140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC
Wind Rating Criteria   Four 72 in x 8 in panel antennas per sector
Wind Rating Test Method   TIA/EIA-222-G
   
General Specifications  
Pipe, quantity   0
Includes   Dual pipe frames   |   Pipe mounts
Material Type   Hot dip galvanized steel
Package Quantity   1
Sectors, quantity   1
Stand-off Distance   355.6 mm   |   14.0 in
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel