MD-CS

Universal Microwave Strut Support for 8 in round or angle 60° or 6 in angle 90° legs

Product Classification  
Product Type   Microwave strut support
   
Dimensions  
Length   203.2 mm   |   8.0 in
Width   304.8 mm   |   12.0 in
Height   152.4 mm   |   6.0 in
Mounting Diameter, maximum   203.2 mm   |   8 in
Weight   24.9 kg   |   54.9 lb
   
Environmental Specifications  
Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
   
General Specifications  
Includes   Attachment hardware   |   Clamps
Material Type   Hot dip galvanized steel
Mounting   Straight or tapered legs up to 203.2 mm (8 in) OD
Package Quantity   1
Pipe, quantity   0
Tower Taper   Non-tapered   |   Tapered
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
Assembly Drawing

Add Cancel