Product Classification  
Product Type   Ice canopies and shields
   
Dimensions  
Height   914.4 mm   |   36.0 in
Length   914.4 mm   |   36.0 in
Weight   56.7 kg   |   125.0 lb
Width   609.6 mm   |   24.0 in
   
General Specifications  
Includes   Hardware   |   Ice shield
Material Type   Hot dip galvanized steel
Mounting   Pipe, 50.8–203.2 mm (2 in to 8 in) OD