MCG22-12M-9-126

G22 High Capacity 3-Sector Monopole Frame, 12 ft 6 in face, includes nine 126 in pipes; For patents, see www.cs-pat.com.

Product Classification  
Product Type   High capacity monopole sector frame
   
Dimensions  
Face Width   3.8 m   |   12.5 ft
Mounting Diameter, maximum   1270.0 mm   |   50 in
Mounting Diameter, minimum   381.0 mm   |   15 in
Pipe Outer Diameter   60.3 mm   |   2 3/8 in
Height   3200.4 mm   |   126.0 in
Weight   883.1 kg   |   1947.0 lb
Width   3810.0 mm   |   150.0 in
   
Environmental Specifications  
Load Capacity   With additional stiff arm at 300 ft AGL: 600 lb per pipe w/out ice / 1775 lb per pipe including ice
Man Rating 500 lb vertical man load at 15 mph (BWS)
Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method   TIA/EIA-222
Wind Rating with Additional Stiff Arm 300 ft AGL: 120 mph (BWS) without ice /60 mph with ice
   
General Specifications  
Pipe Length   3200.4 mm   |   126.0 in
Pipe, quantity   9
Includes   Pipe mounts   |   Plain end pipes (9)   |   Ring mounts (2)   |   Sector frames (3)   |   Stiff arm
Material Type   Hot dip galvanized steel
Mounting   Monopole, 381–1270 mm (15–50 in) OD
Package Quantity   1
Sectors, quantity   3
Stand-off Distance   1117.6 mm   |   44.0 in
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
Assembly Drawing

Add Cancel