Product Classification  
Product Type   Microwave strut support
   
Dimensions  
Length   203.2 mm   |   8.0 in
Width   1219.2 mm   |   48.0 in
Height   152.4 mm   |   6.0 in
Mounting Diameter, maximum   203.2 mm   |   8 in
Weight   29.5 kg   |   65.0 lb
   
Environmental Specifications  
Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
   
General Specifications  
Includes   Angle   |   Attachment hardware   |   Clamps
Material Type   Hot dip galvanized steel
Mounting   Straight or tapered legs up to 203.2 mm (8 in) OD
Package Quantity   1
Pipe, quantity   0
Tower Taper   Non-tapered
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
Assembly Drawing

Add Cancel