MC-CP14S-B

3-Sector Monopole Co-location Platform Base Kit, 10 in to 30 in OD, 14 ft 6 in face, pipe ordered separately

Product Classification  
Product Type   Monopole platform kit
   
Dimensions  
Face Width   4.4 m   |   14.5 ft
Mounting Diameter, maximum   762.0 mm   |   30 in
Mounting Diameter, minimum   254.0 mm   |   10 in
Pipe Outer Diameter   60.3 mm   |   2 3/8 in
Weight   726.7 kg   |   1602.0 lb
Width   4419.6 mm   |   174.0 in
   
Environmental Specifications  
Man Rating 250 lb vertical man load at 15 mph (BWS)
Wind Rating 120 mph (BWS) at 100 ft AGL   |   140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC
Wind Rating Test Method   TIA/EIA-222
   
General Specifications  
Pipe, quantity   0
Includes   Platform   |   Rail   |   Ring mount
Material Type   Hot dip galvanized steel
Mounting   Monopole, 254–762 mm (10–30 in) OD
Package Quantity   1
Sectors, quantity   3
Add Cancel