BSAMNT-SBS-2-3

Side-By-Side Mounting Kit to mount two antennas on a pipe with 2.375 - 4.5 inch (60 – 115 mm) diameter

  • 4x4 MIMO capability at both UMTS and LTE band for faster data throughput
  • Ensures consistent distance between the antennas for each site (2 inches / 50mm)
  • Forces both antennas to point to the same boresight direction
General Specifications  
Application   Outdoor
Includes   Brackets   |   Hardware
Package Quantity   1
   
Mechanical Specifications  
Color   Silver
Material Type   Galvanized steel
   
Dimensions  
Compatible Diameter, maximum   115.0 mm   |   4.5 in
Compatible Diameter, minimum   60.0 mm   |   2.4 in
Net Weight   49.9 kg   |   110.1 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel