Product Classification  
Product Type   Microwave strut support
   
Dimensions  
Length   203.2 mm   |   8.0 in
Width   508.0 mm   |   20.0 in
Height   152.4 mm   |   6.0 in
Mounting Diameter, maximum   406.4 mm   |   16 in
Mounting Diameter, minimum   50.8 mm   |   2 in
Weight   29.5 kg   |   65.0 lb
   
Environmental Specifications  
Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
   
General Specifications  
Includes   Attachment hardware   |   Clamps
Material Type   Hot dip galvanized steel
Mounting   Straight or tapered legs up to 406.4 mm (16 in) OD
Package Quantity   1
Pipe, quantity   0
Tower Taper   Non-tapered   |   Tapered
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel