SHK-19-1-P-10

Hanger Kit for single stack of RFF cable; includes ten sets of hardware, angle adapters and rubber grommets

Product Classification  
Brand   HELIAX®
Product Type   Hanger kit
   
Dimensions  
Compatible Diameter, maximum   19.558 mm   |   0.770 in
Compatible Diameter, minimum   20.066 mm   |   0.790 in
Height   42.00 mm   |   1.65 in
Length   171.00 mm   |   6.73 in
Width   60.00 mm   |   2.36 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Composite clamp
Cables per Hanger   1
Color   Black
Includes   Angle adapter   |   Hardware   |   Rubber grommet
Material Type   Engineered plastic   |   EPDM rubber   |   Stainless steel
Maximum Stack Height 1
Package Quantity   10
   
Mechanical Specifications  
Corrosion Resistance, minimum with no degredation   ≥500 hours in salt spray chamber
Mounting   M8 hardware
UV Resistance, minimum with no degradation   ≥100 hours exposure in accelerated UV life chamber
Vibration Survival   ≥4 hours at resonant frequency
Environmental Strength Capability   Double cable weight
   
Packed Dimensions  
Height   0.0 cm   |   0.0 in
Length   0.0 cm   |   0.0 in
Shipping Weight   2.80 kg   |   6.17 lb
Width   0.0 cm   |   0.0 in
Add Cancel