Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

E97072-000 | GSIC-1/2-1-5/8-00-INT01

  • Available in:
  • Asia
  • EMEA

GSIC Weatherproofing Gel Sealed In-line Transition Boot, 1/2 inch to 1 5/8 inch cable

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Gel-sealed weatherproofing boots for sealing coaxial cable connection points providing an efficient moisture block
  • Wraparound design eliminates the need to disconnect the connectors before installation
  • No tape, no mastics or tools required for installation and removal

Product Classification

Regional Availability Asia | EMEA
Product Type Weatherproofing boot
Product Series GSIC

General Specifications

Application ½” Jumper to 1 5/8” Feeder
Color Black

Dimensions

Length 208 mm | 8.189 in
Cable Diameter for Seal, maximum 17 mm | 0.669 in | 52 mm | 2.047 in
Cable Diameter for Seal, minimum 13 mm | 0.512 in | 49.5 mm | 1.949 in
Inner Diameter 68 mm | 2.677 in

Material Specifications

Material Type Engineered plastic

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Weatherproofing Method IP68
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
Regional Availability Asia | EMEA
Product Type Weatherproofing boot
Product Series GSIC

General Specifications

Application ½” Jumper to 1 5/8” Feeder
Color Black

Dimensions

Length 208 mm | 8.189 in
Cable Diameter for Seal, maximum 17 mm | 0.669 in | 52 mm | 2.047 in
Cable Diameter for Seal, minimum 13 mm | 0.512 in | 49.5 mm | 1.949 in
Inner Diameter 68 mm | 2.677 in

Material Specifications

Material Type Engineered plastic

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Weatherproofing Method IP68
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
Installation Instruction

Product Specification

Installation Instruction

Product Specification