614436-000   |   JM-CBL-12WC167UP

Jackmoon BEST-Link High Compression Conduit Coupler, Size 1.25, for conduits with outer diameter between 37.10 and 42.90 mm, black

  • Feature a patented dual-action sealing system that stops air flow in two places at the coupling joint
  • Corrosion-proof, light-weight, low profile, and low cost
  • Provides for a greater range of application per nominal size, reducing mismatching of products in the field.
  • Air-tight and water-tight coupling or splicing of conduits and innerducts reduces cable pulling and blowing resistance
  • Suited for high-pressure (125 psi maximum) cable propulsion deployments
Product Classification  
Brand   Jackmoon®
Product Type   Conduit coupler, high compression
Product Series   BEST-Link
   
Dimensions  
Conduit Outer Diameter, maximum   42.90 mm   |   1.69 in
Conduit Outer Diameter, minimum   37.10 mm   |   1.46 in
Nominal Size   1-1/4 in
   
General Specifications  
Color   Black
   
Material Specifications  
Material Type   All plastic construction
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel