233120-000   |   JM-COU-10CP142U

Jackmoon Anodized Aluminum Conduit Coupler, Size 1.00, for conduits with diameter between 30.00 and 36.00 mm, reverse threaded, aluminum

  • Anodized coating is color-coded for easy size identification
  • Ribbed external surface provides excellent non-slip gripping during installation
  • Low profile design allows the couplers to pass easily through plowchutes
  • Designed for all types of polyethylene ducts
Product Classification  
Brand   Jackmoon®
Product Type   Conduit coupler, aluminum
   
Dimensions  
Conduit Outer Diameter, maximum   36.00 mm   |   1.42 in
Conduit Outer Diameter, minimum   30.00 mm   |   1.18 in
Nominal Size   1 in
   
General Specifications  
Color   Aluminum
   
Material Specifications  
Material Type   Anodized aluminum
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel