023476-000   |   JM-COU-12CP170U

Jackmoon Anodized Aluminum Conduit Coupler, Size 1.25, for conduits with diameter between 37.60 and 43.20 mm, reverse threaded, bergundy

  • Anodized coating is color-coded for easy size identification
  • Ribbed external surface provides excellent non-slip gripping during installation
  • Low profile design allows the couplers to pass easily through plowchutes
  • Designed for all types of polyethylene ducts
Product Classification  
Brand   Jackmoon®
Product Type   Conduit coupler, aluminum
   
Dimensions  
Conduit Outer Diameter, maximum   43.20 mm   |   1.70 in
Conduit Outer Diameter, minimum   37.60 mm   |   1.48 in
Nominal Size   1-1/4 in
   
General Specifications  
Color   Bergundy
   
Material Specifications  
Material Type   Anodized aluminum
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel