8W9459-000   |   JM-COU-15CP157-190U

Jackmoon Anodized Aluminum Conduit Coupler, Size 1.25/1.50, for conduits with diameter between 35.60 and 39.90 mm to conduits with diameter between 41.18 and 48.26 mm, reducer, blue

  • Anodized coating is color-coded for easy size identification
  • Ribbed external surface provides excellent non-slip gripping during installation
  • Low profile design allows the couplers to pass easily through plowchutes
  • Designed for all types of polyethylene ducts
Product Classification  
Brand   Jackmoon®
Product Type   Conduit coupler, aluminum
   
Dimensions  
Conduit Outer Diameter, maximum   39.90 mm   |   1.57 in
Conduit Outer Diameter, minimum   35.60 mm   |   1.40 in
Nominal Size   1-1/4 in
   
General Specifications  
Color   Dark blue
   
Material Specifications  
Material Type   Anodized aluminum
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel