322656-000   |   JM-COU-15CP200U

Jackmoon Anodized Aluminum Conduit Coupler, Size 1.50, for conduits with diameter between 45.70 and 50.80 mm, reverse threaded, navy blue

  • Anodized coating is color-coded for easy size identification
  • Ribbed external surface provides excellent non-slip gripping during installation
  • Low profile design allows the couplers to pass easily through plowchutes
  • Designed for all types of polyethylene ducts
Product Classification  
Brand   Jackmoon®
Product Type   Conduit coupler, aluminum
   
Dimensions  
Conduit Outer Diameter, maximum   50.80 mm   |   2.00 in
Conduit Outer Diameter, minimum   45.70 mm   |   1.80 in
Nominal Size   1-1/2 in
   
General Specifications  
Color   Navy blue
   
Material Specifications  
Material Type   Anodized aluminum
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel