858078-000   |   JM-COU-20CP252U

Jackmoon Anodized Aluminum Conduit Coupler, Size 2.00, for conduits with diameter between 58.70 and 63.80 mm, reverse threaded, bronze

  • Anodized coating is color-coded for easy size identification
  • Ribbed external surface provides excellent non-slip gripping during installation
  • Low profile design allows the couplers to pass easily through plowchutes
  • Designed for all types of polyethylene ducts
Product Classification  
Brand   Jackmoon®
Product Type   Conduit coupler, aluminum
   
Dimensions  
Conduit Outer Diameter, maximum   63.80 mm   |   2.51 in
Conduit Outer Diameter, minimum   58.70 mm   |   2.31 in
Nominal Size   2 in
   
General Specifications  
Color   Bronze
   
Material Specifications  
Material Type   Anodized aluminum
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel