Product Classification  
Product Type   Ice canopies and shields
   
Dimensions  
Height   4064.0 mm   |   160.0 in
Length   3048.0 mm   |   120.0 in
Weight   265.1 kg   |   584.5 lb
Width   177.8 mm   |   7.0 in
   
General Specifications  
Includes   Hardware   |   Legs   |   Unistrut
Material Type   Hot dip galvanized steel
Package Quantity   1
   
Outline Drawing  
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

MF-130
Direct Burial Pipe Column, 13 ft 4 in
Add Cancel