Product Classification  
Product Type   Pole mount kit
   
Dimensions  
Height   101.6 mm   |   4.0 in
Length   279.4 mm   |   11.0 in
Mounting Diameter, maximum   304.8 mm   |   12.0 in
Weight   3.4 kg   |   7.4 lb
Width   279.4 mm   |   11.0 in
   
Environmental Specifications  
Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
   
General Specifications  
Stand-off Distance   0.0 mm   |   0.0 in
Includes   Attachment hardware   |   Universal Small Cell Antenna Bracket – see drawing for compatible models
Material Type   Hot dip galvanized steel
Mounting   Surfaces   |   Wood pole
Package Quantity   1
   
Outline Drawing  
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel