Product Classification  
Product Type   Pole mount kit   |   Wood pole mount
   
Dimensions  
Height   1046.5 mm   |   41.2 in
Length   254.0 mm   |   10.0 in
Mounting Diameter, maximum   254.0 mm   |   10 in
Mounting Diameter, minimum   203.2 mm   |   8 in
Width   254.0 mm   |   10.0 in
   
Environmental Specifications  
Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
   
General Specifications  
Stand-off Distance   939.8 mm   |   37.0 in
Includes   Attachment hardware   |   Universal Small Cell Antenna Bracket – see drawing for compatible models
Material Type   Hot dip galvanized steel
Mounting   Wood pole
Package Quantity   1
   
Outline Drawing  
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel