BCU158

Grommet - Universal barrel cushion for 14-36 mm cables, for 1-5/8 in Standard or Click-on Hanger

Product Classification  
Product Type   Grommet
   
Dimensions  
Compatible Diameter, maximum   36.000 mm   |   1.417 in
Compatible Diameter, minimum   14.000 mm   |   0.551 in
   
General Specifications  
Adapter Type   Adapter
Cables per Hanger   1
Color   Black
Material Type   EPDM rubber
Ordering Note   CommScope® non-standard product
Package Quantity   10
   
Packed Dimensions  
Height   279.4 mm   |   11.0 in
Length   254.0 mm   |   10.0 in
Shipping Weight   6.30 kg   |   13.89 lb
Width   304.8 mm   |   12.0 in
Add Cancel