PG-RM06

PIM-guard Round Member Cable Support Bracket 6 ports for stackable hangers (up to 3 per port). Install with torque wrench set at 5 to 7 ft-lb to meet carrier PIM requirements. For patents, see www.cs-pat.com

Product Classification  
Brand   PIM-guard
Product Type   Support bracket
   
Dimensions  
Height   50.8 mm   |   2.0 in
Length   196.9 mm   |   7.8 in
Weight   2.3 kg   |   5.1 lb
Width   50.8 mm   |   2.0 in
   
General Specifications  
Cable Runs, quantity   6
Hole Size   3/4 in
Hole, quantity   6
Material Type   Hot dip galvanized steel
Mounting   Pipe, 60.3–88.9 mm (2-3/8 in to 3-1/2 in) OD