Product Classification  
Product Type   Cable tie
   
Dimensions  
Compatible Diameter, maximum   127.000 mm   |   5.000 in
Compatible Diameter, minimum   4.775 mm   |   0.188 in
Height   1.70 mm   |   0.07 in
Length   460.00 mm   |   18.11 in
Width   7.00 mm   |   0.28 in
   
Environmental Specifications  
Operating Temperature   -60 °C to +115 °C (-76 °F to +239 °F)
   
General Specifications  
Hanger Type   Cable tie
Accessories   Adapters
Color   Black
Material Type   Heat-stabilized weather resistant nylon
Ordering Note   CommScope® standard product in the United States and Canada
Package Quantity   100
   
Mechanical Specifications  
Mounting   Angle member   |   Cable ladder   |   Round member
Tensile Force   533.8 N   |   120.0 lbf
   
Packed Dimensions  
Shipping Weight   0.54 kg   |   1.19 lb
Regulatory Compliance/Certifications
AgencyClassification
CSA 
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel