Product Classification  
Product Type   Hoisting grip
   
Dimensions  
Nominal Size   5/8 in
Grip Length, minimum   254.00 mm   |   10.00 in
Leader Length, minimum   304.80 mm   |   12.00 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
General Specifications  
Hoisting Grip Type   Support hoisting grip
Attachment Spacing Intervals   61 m   |   200 ft
Installation Tool   Required, not included
Material Type   Stainless steel
Ordering Note   CommScope® non-standard product
Package Quantity   1
Support Clamp   Included
Tool Type   Hoisting grip
   
Mechanical Specifications  
Pull Load Capacity   500 lb
   
Packed Dimensions  
Shipping Weight   0.30 kg   |   0.66 lb
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel