Product Classification  
Product Type   Stand-off mount   |   Wood pole mount
   
Dimensions  
Height   543.1 mm   |   21.4 in
Length   508.0 mm   |   20.0 in
Mounting Diameter, maximum   330.2 mm   |   13 in
Weight   7.8 kg   |   17.2 lb
Width   156.5 mm   |   6.2 in
   
Environmental Specifications  
Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
   
General Specifications  
Stand-off Distance   263.7 mm   |   10.4 in
Includes   Attachment hardware   |   Wood pole mount
Material Type   Hot dip galvanized steel
Mounting   Wood pole
Package Quantity   1
   
Outline Drawing  
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel