Product Classification  
Product Type   Ice canopies and shields
   
Dimensions  
Height   4076.7 mm   |   160.5 in
Length   1460.5 mm   |   57.5 in
Weight   147.6 kg   |   325.4 lb
Width   1524.0 mm   |   60.0 in
   
General Specifications  
Includes   Hardware   |   Ice shield   |   Legs   |   Unistrut
Material Type   Hot dip galvanized steel
Package Quantity   1
   
Outline Drawing  
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

MF-130
Direct Burial Pipe Column, 13 ft 4 in
Add Cancel