SFG21HD-10-4-126

G21HD High Capacity Sector Frame, 10.5 ft 2.88 in OD face pipes, includes four 126 in pipes; For patents, see www.cs-pat.com

Product Classification  
Product Type   High capacity Tower sector frame
   
Dimensions  
Face Width   3.2 m   |   10.5 ft
Pipe Outer Diameter   60.3 mm   |   2 3/8 in
Height   3200.4 mm   |   126.0 in
Mounting Diameter, maximum   219.1 mm   |   8 5/8 in
Mounting Diameter, minimum   38.1 mm   |   1 1/2 in
Weight   186.0 kg   |   410.0 lb
   
Environmental Specifications  
Man Rating 500 lb vertical man load at 15 mph (BWS)
Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method   TIA/EIA-222-G
   
General Specifications  
Pipe Length   3200.4 mm   |   126.0 in
Pipe, quantity   4
Stand-off Distance   889.0 mm   |   35.0 in
Tower Taper   Non-tapered   |   Tapered
Application   4G LTE antenna/radio mount
Includes   Frame   |   Pipe mounts   |   Plain end pipes (3)   |   Stiff arm   |   Tower attachment
Material Type   Hot dip galvanized steel
Mounting   Angle 60°, 203.2 mm (8 in)   |   Straight or tapered legs up to 203.2 mm (8 in) OD
Package Quantity   1
Patent Number   Patent pending
   
Outline Drawing  
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel