Products

of 2181 results found
View:
Compare

Filters

Featured
HX6-11W-2WH HX6-11W-2WH
Variant of HX6-11W
1.8m | 6ft ValuLine® High Performance, High XPD Antenna, dual-polarized, 10.000 – 11.700 GHz, white, PBR100 flange
HX6-11W-2WH
  • Product Brand: ValuLine®
  • Product Type: Microwave antenna
  • Antenna Type: HX - ValuLine® High Performance | High XPD Antenna | dual-polarized
  • Operating Frequency Band: 10.000 – 11.700 GHz
  • Diameter, nominal: 1.8 m | 6 ft
  • Antenna Input: PBR100
HX6-11W-2WH
  • Product Brand: ValuLine®
  • Product Type: Microwave antenna
  • Antenna Type: HX - ValuLine® High Performance | High XPD Antenna | dual-polarized
  • Operating Frequency Band: 10.000 – 11.700 GHz
  • Diameter, nominal: 1.8 m | 6 ft
  • Antenna Input: PBR100
Featured
HX6-11W-3WH HX6-11W-3WH
Variant of HX6-11W
1.8m | 6ft ValuLine® High Performance, High XPD Antenna, dual-polarized, 10.000 – 11.700 GHz, white, UBR100 flange
HX6-11W-3WH
  • Product Brand: ValuLine®
  • Product Type: Microwave antenna
  • Antenna Type: HX - ValuLine® High Performance | High XPD Antenna | dual-polarized
  • Operating Frequency Band: 10.000 – 11.700 GHz
  • Diameter, nominal: 1.8 m | 6 ft
  • Antenna Input: UBR100
HX6-11W-3WH
  • Product Brand: ValuLine®
  • Product Type: Microwave antenna
  • Antenna Type: HX - ValuLine® High Performance | High XPD Antenna | dual-polarized
  • Operating Frequency Band: 10.000 – 11.700 GHz
  • Diameter, nominal: 1.8 m | 6 ft
  • Antenna Input: UBR100
Featured
HX6-11W-4WH HX6-11W-4WH
Variant of HX6-11W
1.8m | 6ft ValuLine® High Performance, High XPD Antenna, dual-polarized, 10.000 – 11.700 GHz, white, PDR100 flange
HX6-11W-4WH
  • Product Brand: ValuLine®
  • Product Type: Microwave antenna
  • Antenna Type: HX - ValuLine® High Performance | High XPD Antenna | dual-polarized
  • Operating Frequency Band: 10.000 – 11.700 GHz
  • Diameter, nominal: 1.8 m | 6 ft
  • Antenna Input: PDR100
HX6-11W-4WH
  • Product Brand: ValuLine®
  • Product Type: Microwave antenna
  • Antenna Type: HX - ValuLine® High Performance | High XPD Antenna | dual-polarized
  • Operating Frequency Band: 10.000 – 11.700 GHz
  • Diameter, nominal: 1.8 m | 6 ft
  • Antenna Input: PDR100
Featured
HX6-11W-6WH HX6-11W-6WH
Variant of HX6-11W
1.8m | 6ft ValuLine® High Performance, High XPD Antenna, dual-polarized, 10.000 – 11.700 GHz, white, CPR090G flange
HX6-11W-6WH
  • Product Brand: ValuLine®
  • Product Type: Microwave antenna
  • Antenna Type: HX - ValuLine® High Performance | High XPD Antenna | dual-polarized
  • Operating Frequency Band: 10.000 – 11.700 GHz
  • Diameter, nominal: 1.8 m | 6 ft
  • Antenna Input: CPR90G
HX6-11W-6WH
  • Product Brand: ValuLine®
  • Product Type: Microwave antenna
  • Antenna Type: HX - ValuLine® High Performance | High XPD Antenna | dual-polarized
  • Operating Frequency Band: 10.000 – 11.700 GHz
  • Diameter, nominal: 1.8 m | 6 ft
  • Antenna Input: CPR90G
Featured
HX6-13W-2WH HX6-13W-2WH
Variant of HX6-13W
1.8m | 6ft ValuLine® High Performance, High XPD Antenna, dual-polarized, 12.200 – 13.250 GHz, white, PBR120 flange
HX6-13W-2WH
  • Product Brand: ValuLine®
  • Product Type: Microwave antenna
  • Antenna Type: HX - ValuLine® High Performance | High XPD Antenna | dual-polarized
  • Operating Frequency Band: 12.200 – 13.250 GHz
  • Diameter, nominal: 1.8 m | 6 ft
  • Antenna Input: PBR120
HX6-13W-2WH
  • Product Brand: ValuLine®
  • Product Type: Microwave antenna
  • Antenna Type: HX - ValuLine® High Performance | High XPD Antenna | dual-polarized
  • Operating Frequency Band: 12.200 – 13.250 GHz
  • Diameter, nominal: 1.8 m | 6 ft
  • Antenna Input: PBR120
Featured
HX6-13W-3WH HX6-13W-3WH
Variant of HX6-13W
1.8m | 6ft ValuLine® High Performance, High XPD Antenna, dual-polarized, 12.200 – 13.250 GHz, white, UBR120 flange
HX6-13W-3WH
  • Product Brand: ValuLine®
  • Product Type: Microwave antenna
  • Antenna Type: HX - ValuLine® High Performance | High XPD Antenna | dual-polarized
  • Operating Frequency Band: 12.200 – 13.250 GHz
  • Diameter, nominal: 1.8 m | 6 ft
  • Antenna Input: UBR120
HX6-13W-3WH
  • Product Brand: ValuLine®
  • Product Type: Microwave antenna
  • Antenna Type: HX - ValuLine® High Performance | High XPD Antenna | dual-polarized
  • Operating Frequency Band: 12.200 – 13.250 GHz
  • Diameter, nominal: 1.8 m | 6 ft
  • Antenna Input: UBR120
Featured
HX6-4-4WH HX6-4-4WH
Variant of HX6-4
1.8m | 6ft ValuLine® High Performance, High XPD Antenna, dual-polarized, white, 4.400 – 5.000 GHz, PDR48 flange
HX6-4-4WH
  • Product Brand: ValuLine®
  • Product Type: Microwave antenna
  • Antenna Type: HX - ValuLine® High Performance | High XPD Antenna | dual-polarized
  • Operating Frequency Band: 4.400 – 5.000 GHz
  • Diameter, nominal: 1.8 m | 6 ft
  • Antenna Input: PDR48
HX6-4-4WH
  • Product Brand: ValuLine®
  • Product Type: Microwave antenna
  • Antenna Type: HX - ValuLine® High Performance | High XPD Antenna | dual-polarized
  • Operating Frequency Band: 4.400 – 5.000 GHz
  • Diameter, nominal: 1.8 m | 6 ft
  • Antenna Input: PDR48
Featured
HX6-4-6WH HX6-4-6WH
Variant of HX6-4
1.8m | 6ft ValuLine® High Performance, High XPD Antenna, dual-polarized, 4.400 – 5.000 GHz, white, CPR187G flange
HX6-4-6WH
  • Product Brand: ValuLine®
  • Product Type: Microwave antenna
  • Antenna Type: HX - ValuLine® High Performance | High XPD Antenna | dual-polarized
  • Operating Frequency Band: 4.400 – 5.000 GHz
  • Diameter, nominal: 1.8 m | 6 ft
  • Antenna Input: CPR187G
HX6-4-6WH
  • Product Brand: ValuLine®
  • Product Type: Microwave antenna
  • Antenna Type: HX - ValuLine® High Performance | High XPD Antenna | dual-polarized
  • Operating Frequency Band: 4.400 – 5.000 GHz
  • Diameter, nominal: 1.8 m | 6 ft
  • Antenna Input: CPR187G
Featured
HX6-6W-4WH HX6-6W-4WH
Variant of HX6-6W
1.8m | 6ft ValuLine® High Performance, High XPD Antenna, dual-polarized, white, 5.925 – 7.125 GHz, PDR70 flange
HX6-6W-4WH
  • Product Brand: ValuLine®
  • Product Type: Microwave antenna
  • Antenna Type: HX - ValuLine® High Performance | High XPD Antenna | dual-polarized
  • Operating Frequency Band: 5.925 – 7.125 GHz
  • Diameter, nominal: 1.8 m | 6 ft
  • Antenna Input: PDR70
HX6-6W-4WH
  • Product Brand: ValuLine®
  • Product Type: Microwave antenna
  • Antenna Type: HX - ValuLine® High Performance | High XPD Antenna | dual-polarized
  • Operating Frequency Band: 5.925 – 7.125 GHz
  • Diameter, nominal: 1.8 m | 6 ft
  • Antenna Input: PDR70
Featured
HX6-6W-6WH HX6-6W-6WH
Variant of HX6-6W
1.8m | 6ft ValuLine® High Performance, High XPD Antenna, dual-polarized, 5.925 – 7.125 GHz, white, CPR137G flange
HX6-6W-6WH
  • Product Brand: ValuLine®
  • Product Type: Microwave antenna
  • Antenna Type: HX - ValuLine® High Performance | High XPD Antenna | dual-polarized
  • Operating Frequency Band: 5.925 – 7.125 GHz
  • Diameter, nominal: 1.8 m | 6 ft
  • Antenna Input: CPR137G
HX6-6W-6WH
  • Product Brand: ValuLine®
  • Product Type: Microwave antenna
  • Antenna Type: HX - ValuLine® High Performance | High XPD Antenna | dual-polarized
  • Operating Frequency Band: 5.925 – 7.125 GHz
  • Diameter, nominal: 1.8 m | 6 ft
  • Antenna Input: CPR137G
Featured
HX6-7W-2WH HX6-7W-2WH
Variant of HX6-7W
1.8m | 6ft ValuLine® High Performance, High XPD Antenna, dual-polarized, 7.125 – 8.500 GHz, white, PBR84 flange
HX6-7W-2WH
  • Product Brand: ValuLine®
  • Product Type: Microwave antenna
  • Antenna Type: HX - ValuLine® High Performance | High XPD Antenna | dual-polarized
  • Operating Frequency Band: 7.125 – 8.500 GHz
  • Diameter, nominal: 1.8 m | 6 ft
  • Antenna Input: PBR84
HX6-7W-2WH
  • Product Brand: ValuLine®
  • Product Type: Microwave antenna
  • Antenna Type: HX - ValuLine® High Performance | High XPD Antenna | dual-polarized
  • Operating Frequency Band: 7.125 – 8.500 GHz
  • Diameter, nominal: 1.8 m | 6 ft
  • Antenna Input: PBR84
Featured
HX6-7W-3WH HX6-7W-3WH
Variant of HX6-7W
1.8m | 6ft ValuLine® High Performance, High XPD Antenna, dual-polarized, 7.125 – 8.500 GHz, white, UBR84 flange
HX6-7W-3WH
  • Product Brand: ValuLine®
  • Product Type: Microwave antenna
  • Antenna Type: HX - ValuLine® High Performance | High XPD Antenna | dual-polarized
  • Operating Frequency Band: 7.125 – 8.500 GHz
  • Diameter, nominal: 1.8 m | 6 ft
  • Antenna Input: UBR84
HX6-7W-3WH
  • Product Brand: ValuLine®
  • Product Type: Microwave antenna
  • Antenna Type: HX - ValuLine® High Performance | High XPD Antenna | dual-polarized
  • Operating Frequency Band: 7.125 – 8.500 GHz
  • Diameter, nominal: 1.8 m | 6 ft
  • Antenna Input: UBR84