Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FACT-SPLICE-CHASSIS

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FACT® Fiber Optic Splice Chassis for FACT ODF
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
Configure and display product variants of FACT-SPLICE-CHASSIS by selecting options

Loading...
Product
Body Style Splicing Type Regional Availability Portfolio Product Brand Product Series Product Type Functionality Growth Configuration Interface, front Rack Type Rack Units Total Ports, quantity Shelf Movement
760260582 | FACT-4ESPLA12HD 760260582 | FACT-4ESPLA12HD
FACT® Fiber Optic Splice Chassis, gray, 4E high, loaded with 48 trays for holding up to 12 ANT type splices per tray
Symmetrical ANT Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® FACT® FACT Fiber splice chassis Splicing Fully loaded Unloaded FACT | FIST-GR3 2.8 0 Sliding
760259878 | FACT-6ESPLS04 760259878 | FACT-6ESPLS04
FACT® Fiber Optic Splice Chassis, gray, 6E high, loaded with 72 trays for holding up to 4 SMOUV type splices per tray
Symmetrical SMOUV Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® FACT® FACT Fiber splice chassis Splicing Fully loaded Unloaded FACT | FIST-GR3 4.2 0 Sliding
760258493 | FACT-3ESPLA12HD 760258493 | FACT-3ESPLA12HD
FACT® Fiber Optic Splice Chassis, gray, 3E high, loaded with 36 trays for holding up to 12 ANT type splices per tray
Symmetrical ANT Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® FACT® FACT Fiber splice chassis Splicing Fully loaded Unloaded FACT | FIST-GR3 2.1 0 Sliding
760254941 | FACT-5ESPLS04 760254941 | FACT-5ESPLS04
FACT® Fiber Optic Splice Chassis, gray, 5E high, loaded with 60 trays for holding up to 4 SMOUV type splices per tray
Symmetrical SMOUV Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® FACT® FACT Fiber splice chassis Splicing Fully loaded Unloaded FACT | FIST-GR3 3.5 0 Sliding
760254640 | FACT-6ESPLR02 760254640 | FACT-6ESPLR02
FACT® Fiber Optic Splice Chassis, gray, 6E high, loaded with 36 trays for holding up to 2x12 ribbon SMOUV type splices per tray
Symmetrical SMOUV | ribbon Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® FACT® FACT Fiber splice chassis Splicing Fully loaded Unloaded FACT | FIST-GR3 4.2 0 Sliding
760254639 | FACT-5ESPLR02 760254639 | FACT-5ESPLR02
FACT® Fiber Optic Splice Chassis, gray, 5E high, loaded with 30 trays for holding up to 2x12 ribbon SMOUV type splices per tray
Symmetrical SMOUV | ribbon Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® FACT® FACT Fiber splice chassis Splicing Fully loaded Unloaded FACT | FIST-GR3 3.5 0 Sliding
760254638 | FACT-4ESPLR02 760254638 | FACT-4ESPLR02
FACT® Fiber Optic Splice Chassis, gray, 4E high, loaded with 24 trays for holding up to 2x12 ribbon SMOUV type splices per tray
Symmetrical SMOUV | ribbon Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® FACT® FACT Fiber splice chassis Splicing Fully loaded Unloaded FACT | FIST-GR3 2.8 0 Sliding
760254637 | FACT-3ESPLR02 760254637 | FACT-3ESPLR02
FACT® Fiber Optic Splice Chassis, gray, 3E high, loaded with 18 trays for holding up to 2x12 ribbon SMOUV type splices per tray
Symmetrical SMOUV | ribbon Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® FACT® FACT Fiber splice chassis Splicing Fully loaded Unloaded FACT | FIST-GR3 2.1 0 Sliding
Features and Benefits

The building blocks of the FACT® optical distribution frame system are the FACT® chassis. FACT® chassis can be deployed individually as a single-element chassis, or up to six similar elements can be combined into high fiber-count FACT® chassis.The single-element FACT® chassis measures 30.95 mm (1.22 in.) tall, 30 percent less than the standard HU/1RU (44.45 mm/1.75 in.). Each FACT® element features two hinged trays, providing full front access to both sides of all connections and clear visibility of all ports.



The FACT® splice chassis is a multi-purpose splice shelf featuring up to 96 ANT splices or 72 SMOUV splices per FACT® element. In combination with the FACT-ACCCTU accessories, the FACT® splice chassis supports multiple splice applications, including:

  • Outdoor-to-indoor loose-tube cable
  • Loose-tube cable to pigtails (single aramid yarn termination)
  • Loose-tube cable to breakout or intra-facility (IFC) cable
  • Pigtail to pigtail (single aramid yarn termination)


The FACT® splice chassis is available in 4 height versions:

  • 1E
  • 2E
  • 3E
  • 4E

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber splice chassis
Product Brand FACT®
Product Series FACT

General Specifications

Functionality Splicing
Application For use with FACT frames | Compatible with FIST-GR3-R frames when backplate is used (optional)
Body Style Symmetrical
Color Gray
Growth Configuration Unloaded
Interface, front Unloaded
Rack Type FACT | FIST-GR3
Shelf Movement Sliding

Dimensions

Width 524 mm | 20.63 in
Depth 283 mm | 11.142 in

Splicing Configuration

Click on image to enlarge.

Ordering Tree

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +185 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber splice chassis
Product Brand FACT®
Product Series FACT

General Specifications

Functionality Splicing
Application For use with FACT frames | Compatible with FIST-GR3-R frames when backplate is used (optional)
Body Style Symmetrical
Color Gray
Growth Configuration Unloaded
Interface, front Unloaded
Rack Type FACT | FIST-GR3
Shelf Movement Sliding

Dimensions

Width 524 mm | 20.63 in
Depth 283 mm | 11.142 in

Splicing Configuration

Click on image to enlarge.

Ordering Tree

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +185 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system