Products
Related Results
XAGA™ FOSC™ A1 Fiber Optic Splice Closure, Heat Shrink Cable sealing, complete kit with one pre-installed 12-splice tray, with cable blocking
Regional Availability | Latin America | North America |
Product Type | In-line, round fiber closure |
Product Brand | FOSC® | XAGA® |
Product Series | XAGA FOSC |
Cable Blocking Components | Included |
Cable Ports Quantity, total | 2 round ports |
Cable Sealing Type | Heat shrink |
Closure Sealing Type | Wraparound sleeve |
Closure Style | In-line |
Color | Black |
Network Area Type | Distribution |
Splice Tray Included, quantity | 1 |
Splice Tray Type Included | 12-way, heat shrink |
Splicing Type, Supported | Single fusion |
Length | 711.2 mm | 28 in |
Diameter | 134.62 mm | 5.3 in |
Main Cable Diameter, maximum | 25 mm | 0.984 in |
Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Space | Below ground | Buried |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 1 kg | 2.205 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | Latin America | North America |
Product Type | In-line, round fiber closure |
Product Brand | FOSC® | XAGA® |
Product Series | XAGA FOSC |
Cable Blocking Components | Included |
Cable Ports Quantity, total | 2 round ports |
Cable Sealing Type | Heat shrink |
Closure Sealing Type | Wraparound sleeve |
Closure Style | In-line |
Color | Black |
Network Area Type | Distribution |
Splice Tray Included, quantity | 1 |
Splice Tray Type Included | 12-way, heat shrink |
Splicing Type, Supported | Single fusion |
Length | 711.2 mm | 28 in |
Diameter | 134.62 mm | 5.3 in |
Main Cable Diameter, maximum | 25 mm | 0.984 in |
Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Space | Below ground | Buried |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 1 kg | 2.205 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |