1375158-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Cable Management Panel, horizontal, 2U, black
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Horizontal cable management |
General Specifications
Configuration Type | Double-sided |
Color | Black |
Orientation | Horizontal |
Rack Type | EIA 19 in |
Rack Units | 2 |
Dimensions
Height | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Carbon steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Horizontal cable management |
General Specifications
Configuration Type | Double-sided |
Color | Black |
Orientation | Horizontal |
Rack Type | EIA 19 in |
Rack Units | 2 |
Dimensions
Height | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Carbon steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse