Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
8-2105032-5
Base Product: 2105032
- Available in:
- Asia
- Australia/New Zealand
- China
- Europe
- India
- Middle East/Africa
Fiber Optic Patch Cord, Duplex, Singlemode, LC/UPC to SC/UPC, yellow, 85 m
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | Europe | India | Middle East/Africa |
| Portfolio | CommScope® |
| Product Type | Fiber patch cord, duplex |
| Product Series | 210 |
General Specifications
| Connector A, quantity | 2 |
| Color, boot A | Blue |
| Color, connector A | Blue |
| Connector B, quantity | 2 |
| Color, boot B | Blue |
| Color, connector B | Blue |
| Interface, Connector A | LC/UPC |
| Interface, Connector B | SC/UPC |
| Jacket Color | Yellow |
| Total Fibers, quantity | 2 |
Dimensions
| Cord Length | 85 m | 278.871 ft |
| Diameter Over Jacket | 1.8 mm | 0.071 in |
Ordering Tree
| Click on image to enlarge. |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
Environmental Specifications
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Dual Rated LSZH/Riser |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | Europe | India | Middle East/Africa |
| Portfolio | CommScope® |
| Product Type | Fiber patch cord, duplex |
| Product Series | 210 |
General Specifications
| Connector A, quantity | 2 |
| Color, boot A | Blue |
| Color, connector A | Blue |
| Connector B, quantity | 2 |
| Color, boot B | Blue |
| Color, connector B | Blue |
| Interface, Connector A | LC/UPC |
| Interface, Connector B | SC/UPC |
| Jacket Color | Yellow |
| Total Fibers, quantity | 2 |
Dimensions
| Cord Length | 85 m | 278.871 ft |
| Diameter Over Jacket | 1.8 mm | 0.071 in |
Ordering Tree
| Click on image to enlarge. |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
Environmental Specifications
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Dual Rated LSZH/Riser |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse
