Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FACT-CABLED-CHASSIS

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FACT® Fiber Optic Pre-cabled Chassis for FACT ODF
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
Configure and display product variants of FACT-CABLED-CHASSIS by selecting options

Loading...
Product
Body Style Cable Length Splicing Type Regional Availability Portfolio Product Brand Product Series Product Type Functionality Growth Configuration Interface, front Interface, rear Rack Type Rack Units Total Ports, quantity Shelf Movement
760264412 | FACT-1ERHPLGS-100CF 760264412 | FACT-1ERHPLGS-100CF
FACT® Fiber Optic Pre-cabled Chassis, gray, 1E high, 48-port, single mode, loaded with LC/APC adapters, SMOUV splice tray type, with 100m connectorized yellow indoor micro-tube cable, B-grade, right hand patch
Right-hand patch 100 m | 328.084 ft SMOUV EMEA CommScope® FACT® FACT Fiber patch chassis | with indoor cable Patching Fully loaded LC/APC Stub tail FACT | FIST-GR3 0.7 48 Sliding
760264413 | FACT-1ELHPLGA-100CF 760264413 | FACT-1ELHPLGA-100CF
FACT® Fiber Optic Pre-cabled Chassis, gray, 1E high, 48-port, single mode, loaded with LC/APC adapters, ANT splice tray type, with 100m connectorized yellow indoor micro-tube cable, B-grade, left hand patch
Left-hand patch 100 m | 328.084 ft ANT EMEA CommScope® FACT® FACT Fiber patch chassis | with indoor cable Patching Fully loaded LC/APC Stub tail FACT | FIST-GR3 0.7 48 Sliding
760264414 | FACT-1ERHPLGA-100CF 760264414 | FACT-1ERHPLGA-100CF
FACT® Fiber Optic Pre-cabled Chassis, gray, 1E high, 48-port, single mode, loaded with LC/APC adapters, ANT splice tray type, with 100m connectorized yellow indoor micro-tube cable, B-grade, right hand patch
Right-hand patch 100 m | 328.084 ft ANT EMEA CommScope® FACT® FACT Fiber patch chassis | with indoor cable Patching Fully loaded LC/APC Stub tail FACT | FIST-GR3 0.7 48 Sliding
Features and Benefits
The building blocks of the FACT® optical distribution frame system are the FACT® chassis. FACT® chassis can be deployed individually as a single-element chassis, orup to six similar elements can be combined into high fiber-count FACT® chassis.The single-element FACT® chassis measures 30.95 mm (1.22 in.) tall, 30 percent less than the standard HU/1RU (44.45 mm/1.75 in.). Each FACT® element features two hinged trays, providing full front access to both sides of all connections and clear visibility of all ports.


The FACT® pre-cabled chassis is supplied with connectorized cables from 24 fibers to 144fibers, and a stub on the far end. It is available for indoor cable in lengths up to 300 meters.The pre-cabled chassis accommodates 24 SC or 48 single LC connections per FACT® element. All pre-cabled FACT® chassis use EIA/TIA 598 color-coding standard.


The FACT® patch-splice chassis is available in 6 height versions:
  • 1E
  • 2E
  • 3E
  • 4E
  • 5E
  • 6E

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber patch chassis, with indoor cable | Fiber patch chassis, with indoor/outdoor cable | Fiber patch chassis, with microsheet cable
Product Brand FACT®
Product Series FACT

General Specifications

Functionality Patching | Splicing
Application For use with FACT frames | Compatible with FIST-GR3-R frames when backplate is used (optional)
Body Style Symmetrical
Color Gray
Interface, front LC/UPC | SC/APC | SC/UPC | LC/APC
Rack Type FACT | FIST-GR3
Shelf Movement Sliding

Dimensions

Width 524 mm | 20.63 in
Depth 283 mm | 11.142 in

Ordering Tree

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +185 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber patch chassis, with indoor cable | Fiber patch chassis, with indoor/outdoor cable | Fiber patch chassis, with microsheet cable
Product Brand FACT®
Product Series FACT

General Specifications

Functionality Patching | Splicing
Application For use with FACT frames | Compatible with FIST-GR3-R frames when backplate is used (optional)
Body Style Symmetrical
Color Gray
Interface, front LC/UPC | SC/APC | SC/UPC | LC/APC
Rack Type FACT | FIST-GR3
Shelf Movement Sliding

Dimensions

Width 524 mm | 20.63 in
Depth 283 mm | 11.142 in

Ordering Tree

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +185 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system