R350 | RUCKUS R350 Indoor Access Point
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Entry-Level Wi-Fi 6 2x2:2 Indoor Access Point with 1.8 Gbps max rate and IoT ready
Features and Benefits
Smaller locations can face big-time demands on their wireless infrastructure. Whether working out of a small office or connecting to a public hotspot, users are often still accessing the same high-bandwidth applications and content they’d consume anywhere else. And they expect strong, reliable connectivity.
How can you provide it without breaking the bank? the RUKCUS® R350 Wi-Fi 6, IoT ready indoor access point delivers 802.11ax wireless connectivity combined with all the RUCKUS patented technologies for performance optimization and interference mitigation found in our premier access points.
Get industry-leading Wi-Fi 6 performance in a package designed for smaller venues—with a price tag to match.
How can you provide it without breaking the bank? the RUKCUS® R350 Wi-Fi 6, IoT ready indoor access point delivers 802.11ax wireless connectivity combined with all the RUCKUS patented technologies for performance optimization and interference mitigation found in our premier access points.
Get industry-leading Wi-Fi 6 performance in a package designed for smaller venues—with a price tag to match.
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Indoor access point |
Product Brand | RUCKUS® |
General Specifications
Antenna Patterns, per band | 64 |
Antenna Gain | Up to 3 dBi |
BeamFlex | Yes |
ChannelFly | Yes |
Concurrent Users | 256 |
Controller Support | RUCKUS Cloud™ | RUCKUS SmartZone | RUCKUS Unleashed™ | RUCKUS ZoneDirector | Standalone |
Ethernet Ports | 1 x 1 GbE |
IoT Support | IoT Ready |
Number of Radios | Dual-Radio |
PD-MRC | Yes |
PHY Rate at 2.4 GHz, maximum | 574 Mb/s |
PHY Rate at 5 GHz, maximum | 1200 Mb/s |
Combined Max PHY Rate | 1774 Mb/s |
Radio Chains and Streams | 2x2:2 |
Rx Sensitivity at 2.4 GHz | -101 dBm |
Rx Sensitivity at 5 GHz | -101 dBm |
SmartMesh | Yes |
Venue Type | Office/Retail |
Venue Sub-Type | Remote/Home Office |
Wi-Fi Bands Supported | 2.4 GHz | 5 GHz |
Wi-Fi Version | Wi-Fi 6 |
Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac/ax |
Environmental Specifications
Operating Temperature | -0 °C to +40 °C (32 °F to +104 °F) |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Indoor access point |
Product Brand | RUCKUS® |
General Specifications
Antenna Patterns, per band | 64 |
Antenna Gain | Up to 3 dBi |
BeamFlex | Yes |
ChannelFly | Yes |
Concurrent Users | 256 |
Controller Support | RUCKUS Cloud™ | RUCKUS SmartZone | RUCKUS Unleashed™ | RUCKUS ZoneDirector | Standalone |
Ethernet Ports | 1 x 1 GbE |
IoT Support | IoT Ready |
Number of Radios | Dual-Radio |
PD-MRC | Yes |
PHY Rate at 2.4 GHz, maximum | 574 Mb/s |
PHY Rate at 5 GHz, maximum | 1200 Mb/s |
Combined Max PHY Rate | 1774 Mb/s |
Radio Chains and Streams | 2x2:2 |
Rx Sensitivity at 2.4 GHz | -101 dBm |
Rx Sensitivity at 5 GHz | -101 dBm |
SmartMesh | Yes |
Venue Type | Office/Retail |
Venue Sub-Type | Remote/Home Office |
Wi-Fi Bands Supported | 2.4 GHz | 5 GHz |
Wi-Fi Version | Wi-Fi 6 |
Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac/ax |
Environmental Specifications
Operating Temperature | -0 °C to +40 °C (32 °F to +104 °F) |
Documentation & Downloads
Product Compliance Documentation
Technical Publication
Product Compliance Documentation
Technical Publication
Other Ways to Browse
Recommended for You